Global-N: EGNU28-7.5NWL
Photo of EGNU28-7.5NWL

28 cu. ft. (39.5x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNL28-7.5NWL
Photo of EGNL28-7.5NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNZ28-12NWL
Photo of EGNZ28-12NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 13.5°C/m.
Water-cooled

Global-N: EGNZ35-12NWL
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNX28-12NWL
Photo of EGNX28-12NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13.5°C/m.
Water-cooled

Global-N: EGNX35-12NWL
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled